196-5387: HOSE AS.
+ / - Hover over image to Zoom
Other Views

    196-5387: HOSE AS.

    Part Number: 196-5387
    Brand: Cat
    Retrieving Price.....

    Medium to High Pressure Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    material handler
    MH3026, MH3022, MH3024

    wheeled excavator
    M318D MH M318C, M322D, M318D, M318C MH M318F, M316D, M314F, M322C, M315D, M322D MH M320F, M313C, M316F, M322F, M322D2 MH M313D, M316C, M315C, M324D2 MH M322D2, M320D2

    excavator
    M318F