196-5388: HOSE AS.
+ / - Hover over image to Zoom
Other Views

    196-5388: HOSE AS.

    Part Number: 196-5388
    Brand: Cat
    Retrieving Price.....

    Medium to High Pressure Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    material handler
    MH3024, MH3022

    wheeled excavator
    M318D, M320F, M313C, M318D MH M317D2, M315D2, M316C, M318F, M316F, M318C, M315C, M322D2 MH M315D, M314F, M323F M313D, M316D, M320D2, M318C MH

    excavator
    M318F, M317F, M315F