196-5962: COVER-COMPSR
+ / - Hover over image to Zoom
Other Views

    196-5962: COVER-COMPSR

    Part Number: 196-5962
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Cover

    Description:

    • Covers are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.5
    • Height (mm): 139.7
    • Length (in): 10.6
    • Length (mm): 269.2
    • Width (mm): 269.2
    track-type tractor
    D6R II D6N, D5N

    track-type loader
    973C