• \
  • Home
  • 197-4567: Serpentine Belt
197-4567: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    197-4567: Serpentine Belt

    Part Number: 197-4567
    Brand: Cat
    Retrieving Price.....

    Width: 28.5 mm (1.12 in)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    UNITS:
    • US
    • Metric
    • Belt Length (mm): 2545
    • Belt Type: Serpentine Belts
    • Belt Width (mm): 28.5
    • No. of Ribs: 8
    petr
    TH35-E81 TH35-C15I CX31-P600 CX31-C15I C15

    ieng
    C15, 3126B

    teng
    C9

    mg
    120H, 135H

    pipe
    PL83, PL87