197-4981: COVER-COMP
+ / - Hover over image to Zoom
Other Views

    197-4981: COVER-COMP

    Part Number: 197-4981
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Cover

    Description:

    • Covers are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.5
    • Height (mm): 139.7
    • Length (in): 10.6
    • Length (mm): 269.2
    • Width (mm): 269.2
    wheel tractor-scraper
    627G

    engine - generator set
    C9 GEN SET C9, XQP300

    petroleum products
    CX31-C9I TH31-E61 TH31-C9I CX31-P600 C9

    forest products
    TK751, TK722, TK752, TK721, TK741, TK732, TK711

    engine - industrial
    C9, C18

    excavator
    330C L 330C LN 330C, 330C FM

    expanded mining products
    6015, 6015 FS

    challenger
    MTC755, MTC735, MT765, MTC745, MTC765, MT745, MT755, MT735