197-6292: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    197-6292: Serpentine Belt

    Part Number: 197-6292
    Brand: Cat
    Retrieving Price.....

    Width: 49.8 mm (1.96 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    • US
    • Metric
    • Belt Length (mm): 1454
    • Belt Type: Serpentine Belts
    • Belt Width (mm): 49.8
    • No. of Ribs: 14
    We currently do not have any equipment model information for this part.