197-9257: RING-INTMED
+ / - Hover over image to Zoom
Other Views

    197-9257: RING-INTMED

    Part Number: 197-9257
    Brand: Cat
    Retrieving Price.....

    Piston Ring

    Description:

    • Rings are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.74
    • Height (mm): 18.8
    • Length (in): 5.84
    • Length (mm): 148.34
    • Width (mm): 148.34
    underground articulated truck
    AD22

    motor grader
    14M, 16M

    wheel-type loader
    966H, 972H

    forest products
    345D L 345C, 345C MH

    engine - industrial
    C13, C11

    expanded mining products
    MD5125, MD5150C

    articulated dump truck
    730, 725

    engine - truck
    C13, C-12, C11

    track-type tractor
    D8N

    wheeled excavator
    W345C MH

    road reclaimer
    RM-300

    petroleum products
    TH35-E81 CX31-P600 CX31-C11I C11, CX31-C13I C13, TH35-C11I TH35-C13I

    excavator
    345D L 345C, 345C MH