197-9277: RING-INTMED
+ / - Hover over image to Zoom
Other Views

    197-9277: RING-INTMED

    Part Number: 197-9277
    Brand: Cat
    Retrieving Price.....

    Piston Ring

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Rings are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 0.74
    • Length (in): 5.84
    comb
    460, 465, 470

    7 to 9 liter
    3126B

    whex
    M325C MH

    est
    30/30 DEUCE

    fp
    580B, TK381, 543, TK380, 550, 570B, 322C, TK371, 533, 570, 574, 580, TK370, 539

    teng
    3126E, 3126, 3126B

    it
    IT62G II IT38G, IT38G II IT62G

    ttl
    963C, 953C

    pipe
    561N

    wtl
    962G, 962G II 924G, 938G II 950G II 924GZ, 938G, 950G

    exc
    325C, 322C, 322C FM 325C FM 325C L

    chal
    55, 35, 45

    meng
    C7, 3126B

    petr
    3126B

    ttt
    D6N, D5N

    ieng
    3126, SPP101 3126B

    mg
    135H, 120H

    wheel loaders
    950G, 962G, IT62G, 938GII, IT38G