197-9353: RING-INTMED
+ / - Hover over image to Zoom
Other Views

    197-9353: RING-INTMED

    Part Number: 197-9353
    Brand: Cat
    Retrieving Price.....

    Piston Ring

    Description:

    • Rings are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.74
    • Length (in): 5.38
    marine products
    C7

    motor grader
    140M, 140K, 140G, 140K 2 120K 2 160K, 12M, 12K, 120K

    forest products
    584HD, 584, 573

    wheel-type loader
    950H, 966D, 966F II 966E, 966F, 962H

    engine - industrial
    C7

    track excavators
    324D, 324DL

    engine - truck
    C7

    material handler
    M325D MH M325D L MH

    asphalt paver
    BG-260D, BG-2455D, AP-755, AP-1000D, AP-1055D

    cold planer
    PM-102

    petroleum products
    C7

    wheel loaders
    IT62H, 962H

    excavator
    329D L 324D L 325D L 325D, 324D, 324D FM 328D LCR 325D FM 329D, 324D LN 325D MH 329D LN M325D L MH 325D FM LL 326D L 324D FM LL M325D MH

    earthmoving compactor
    815B