198-4781: Flat Washer, Zinc Flake
+ / - Hover over image to Zoom
Other Views

    198-4781: Flat Washer, Zinc Flake

    Part Number: 198-4781
    Brand: Cat
    Retrieving Price.....

    Metric

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Finish: Zinc Flake
    • Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
    • Fits Bolt Sizes (mm): M20
    • Hardened: Yes
    • Inside Diameter (ID) - 1 (mm): 22
    • Outside Diameter (OD) - 2 (mm): 40
    • Thickness - 3 (mm): 10
    • Washer Type: Flat Washer
    wheel tractor-scraper
    631K, 623K, 637G, 627K, 623H, 621H, 627K LRC 613G, 621K, 621K OEM 657E, 637K, 657G

    pipelayer
    PL61

    underground articulated truck
    AD60, AD55B

    engine - generator set
    3512B, 3516B, 3512C, 3516, C32, C27, XQC1600, C9.3, XQC1200

    track type tractors
    D9T, D10T2, D7R, D8T, D8RLRC, D6RXR, D7RXR

    expanded mining products
    6015B, 6020B

    off-highway truck
    793F OEM 777E, 777D, 785D, 793F XQ 797F, 772, 773E, 777G, 797B, 793F, 793F CMD 785G, 777B, 770, 795F XQ 794 AC 795F AC

    articulated trucks
    745C, 740B, 725C

    oem solutions
    CAT WDS

    cold planer
    PM310, PM313, PM312

    track-type tractor
    D5R2 D8R D5K2 LGP D11T, D6T XL D6K2 LGP D6T XW D7R LGP D6R, D6N, D6T LGP D6T LGPPAT D6K D5K XL D6T, D7R, D7R XR D8T, D6K2, D5K2 XL D6T XW PAT D4K XL D4K LGP D9T, D6G2 LGP D3K2 XL D7E, D3K LGP D6R XL D6T XL PAT D6K XL D10T, D6K2 XL D6G2 XL D3K2 LGP D6R STD D6K LGP D5K LGP D3K XL D6R LGP D10T2, D7G2

    engine - machine
    C4.4

    track-type loader
    973, 973C, 953K, 963K, 953D, 973D, 963D

    petroleum products
    3512B, 3512C, 3512E, C175-16, C32

    paving compactor
    CW-34 CB-34B XW CP-74B CC-24B CP-54B CP56B, CS56B, CS-56B CP76B, CB2.7 CP54B, CB-32B CC-34B CB-22B CS54B, CP-56B CB-24B CS-68B CB-34B CP-68B CS-54B CW-16 CW12, CC2.6 CS74B, CS-74B CS68B, CB-36B CW34, CP74B, CP68B, CB2.9 CS-78B CB2.5

    wheel tractor scrapers
    627H, 623KLRC

    motor grader
    14M, 120M, 120M 2 16M, 12M 2 160M, 18M3, 14M-3 160M 3 140M 2 160M 2 12M 3 12M, 140M 3 AWD 140, 12K, 24, 140K, 140M, 16M3, 14M3, 12M 3 AWD 160K, 14L 140M 3 160M 3 AWD

    wheel-type loader
    972M XE 994K, 992K, 962M, 982M, 950M, 990K, 966M, 972L, 990H, 966M XE 972M, 980M, 962L, 980H, 950L, 988K, 962 966L, 950 GC 993K, 980K, 980L, 980K HLG 962M Z 950M Z 988 XE 988K XE 962MZ, 980KOEM, 966MXE

    engine - industrial
    3512C, 3512B, C175-16, 3512E, 3516B

    track loaders
    963C

    compactors
    826K, 825K, 836KLRC

    articulated dump truck
    740 GC 740B, 730C2, 725C, 740C 730C, 730C2 EJ 740, 730, 745C, 735C, 735B, 745 725C2, 735 OEM 735

    motor graders
    140M, 160M, 12M, 120K, 160MAWD, 14LAWD, 140MAWD, 160M3AWD, 120MAWD

    skid steer loader
    239D, 249D

    large mining products
    6020B

    asphalt paver
    AP655F, AP-1000F AP600F, AP500F, AP-1055F AP555F, AP655F L

    generator
    SR4B

    road reclaimer
    RM500B

    wheel dozer
    854K, 834K, 824K, 814K, 8A4K 844H

    off highway trucks
    777G, 777E2 773E2LRC

    excavator
    5110B

    drill
    MD6250, MD6310

    wheel loaders
    972M XE 994K, 992K, 962M, 982M, 950M, 990K, 966M, 972L, 990H, 966M XE 972M, 980M, 962L, 980H, 950L, 988K, 962 966L, 950 GC 993K, 980K, 980L, 980K HLG 962M Z 950M Z 988 XE 988K XE 962MZ, 980KOEM, 966MXE

    wheel dozers
    854K, 834K, 824K, 814K, 8A4K 844H

    earthmoving compactor
    825K, 816K, 836K, 815K, 826K