199-5527: LINK AS.-TRA
+ / - Hover over image to Zoom
Other Views

    199-5527: LINK AS.-TRA

    Part Number: 199-5527
    Brand: Cat
    Retrieving Price.....

    Sealed Link Assembly (High Temperature, Two Piece Belleville Washer)

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.
    • High temperature components are filled with oil that has higher ambient temperature ranges than standard components.
    • Belleville washers are springs shaped like a washer. They are used in Sealed Track to help keep the system sealed.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1
    • Number of Track Sections: 43
    • Track Pitch (in): 9.5
    track-type tractor
    D9R

    track type tractors
    D9R