1A-2116: Bolt
+ / - Hover over image to Zoom
Other Views

    1A-2116: Bolt

    Part Number: 1A-2116
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: 0
    • Drive (mm): 14.2875
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 101.6
    • Head Height (mm): 7.14375
    • Hole Thread Pitch: 24
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 127
    • Thread: Fine Thread UNF
    • Thread Size (mm): .375
    exc
    322B L 325C FM 5110B 345B, 322C FM 325C, 320C FM 330C FM 345B II MH 330C MH 325B L 345B II 330B L

    whex
    W330B W345B II M325B

    fp
    322C

    wktl
    BA18