• Home
  • 1A-4590: External Snap Ring
1A-4590: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    1A-4590: External Snap Ring

    Part Number: 1A-4590
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A(in): 1.34, 0
    • Snap Ring Type: External, 0
    • Thickness - B (in): 0, 0.090
    • Unit of Measurement: 0, Inch