1A-5576: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    1A-5576: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 1A-5576
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 2.50
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 4 1/2
    wheel tractor scrapers
    623K, 623H, 623KLRC

    track loaders
    963CLGP, 963BLGP, 963C

    wheel loaders
    950F, 960F, 966F, 966FII, 992C, 970F, 992D, 950FII