1A-9252: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    1A-9252: Yoke-Type Rod End

    Part Number: 1A-9252
    Brand: Cat
    Retrieving Price.....

    Inch

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Gap Size - B (in): 11.10
    • Height - C (in): 22.20
    • Length to Pin Hole - A (in): 63.5
    • Rod Diameter (in): 3/8
    • Rod End Type: Yoke-Type
    • Width - D (in): 17.50
    marine products
    3508B, 3512B, 3512, 3508, 3516B, 3512C, 3516C, 3516

    wheel tractor-scraper
    637E, 623E, 627E, 623F, 621E, 631E, 633E II

    pipelayer
    589

    engine - generator set
    3508, G3520B, 3512B, 3512, 3516

    wheel-type loader
    988F

    engine - industrial
    3508, 3516C, G3508, G3512, G3520B, 3512, G3516, 3516, G3516J, G3516B, 3508B

    off-highway truck
    785B, 793B, 784B, 789B

    challenger
    65C, 85C, 75C, 65D

    track-type tractor
    D9R, D7G2 D5H, D6R, D10N, D4H, D8N, D7G, D7R, D6H XL D5E, D6R XL D8R D5H XL D4E SR D4H III D6G SR D6E SR D9H, D4H XL D6E D6G2 XL D6H XR D6R STD D6H, D6G2 LGP

    engine - machine
    3306

    road reclaimer
    SS-250

    track-type loader
    953C, 963B 973

    petroleum products
    3516

    track-type skidder
    527 D4HTSK II 517 D5HTSK II D4HTSK III

    excavator
    5230B, 5230