1B-1293: Bolt
+ / - Hover over image to Zoom
Other Views

    1B-1293: Bolt

    Part Number: 1B-1293
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: 0
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 0.37
    • Head Height - 4 (in): 0.24
    • Head Width - 5 (in): 0.50
    • Hole Thread Pitch: 24
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 5/16 - 24
    • Total Bolt Length - 3 (in): 1 1/4
    telehandler
    RT50, RTC60 RT50SA, RT60

    wheel tractor-scraper
    651, 641, 631G, 666, 657

    paving compactor
    CP-433B, CS-433B, CS-431B, CB-424

    engine - generator set
    3306, 3406C, 3304B, 3306B, 3304, 3406B

    motor grader
    16, 14E, 12F

    engine - industrial
    3406B, D398B, D398 D353C, G398 D379B, D353D D353E, D379 D349, G353D, D348, G379A, G379 D346, D399

    wheel-type skidder
    508

    articulated dump truck
    D300B, D35HP D250B, D30C, D35C, D550B, D44B, D350C, D25C, D400

    engine - truck
    1693

    off-highway truck
    771C, 769D, 69D, 769C, 771D, 768C

    asphalt paver
    WE-601B, AP-800B AP-800

    generator
    SR4

    track-type loader
    983B

    excavator
    212