1B-8704: Key-Woodruff
+ / - Hover over image to Zoom
Other Views

    1B-8704: Key-Woodruff

    Part Number: 1B-8704
    Brand: Cat
    Retrieving Price.....

    WOODRUFF KEY

    Description:
    Cat® Keys are used to create a no slip system that transmits torque between a shaft and its mating rotational component. Engineered for strength and universal functionality, Cat Keys are supplied in three basic shapes, square, rectangle and half round (Woodruff). We work closely with our Cat® certified suppliers to bring the highest quality Key’s not only to our production floor but also to our dedicated service network. Cat Keys are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this Built For It product to help you get more done.
    Attributes:
    • Keys meet or exceed, ANSI, ASTM and DIN requirements
    • RoHS compliant
    Application:
    • Used on shafts and works together as a system for maximum rotational torque.
    • Used on pulley hubs and power transmission systems.
    • A universal product for all machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter - B (in): 5/8
    • Material Description: Steel Key
    • MFG Number: 5
    • Notes: Key Diameter : 15.75, Key Width: 3.188, Key Height : 0, Height Across Flat: 6.02
    • Thickness - A (in): 1/8
    mex
    301.6, 301.8, 301.5

    lhd
    R1700K

    emac
    3306, G3306B, 3306B

    ttl
    933C, 953C, 939C, 933, 963B 939, 973

    track type tractors
    D5E, D9R, D6NXL, D11R, D7R, D6MXL, D5HIIXL, D4CIII, D3GXL, D7RLGP, D5MXL, D6HIIXL, D6NLGP, D5MLGP, D6GIILGP, D6ESR2000, D3CIIILGP, D6MLGP, D5CIIIXL, D6HIIXR, D6G, D3CIII, D5NXL, D6HIILGP, D4ESA, D3CII, D9H, D6D, D7G, D6DSR, D6DLGP, D5C, D8L, D6DSA, D6HIILS, D6HLGP, D6H, D9L, D5HIILGP, D5HII, D6HII, D4HIILGP, D5CIII, D4HIIIXL, D9RLRC, D3GLGP, D4CII, D4DSA, D8LSA, D3CIILGP, D10N, D7H, D8N, D9N

    track excavators
    235

    articulated trucks
    730C2EJ, 745C, 730C, 730, 730DEJLRC, 725, 730C2, 740CEJ, 735DLRC, 735D, 725C2, 725C, 730DEJ, 735C, 730CEJ, 730D, 730DLRC, 725OEM

    wtl
    962G, 962M Z 966G, 962 988K, 966F II 950F II 966M, 970F, 962M, 950G, 980M, 972G, 986H, 950M Z 980C, 972M, 924F, 950M, 950F, 938F, 988 XE 982M, 988B, 980G, 986K, 988K XE 97AM

    adt
    730C, 730, 735C, 740C 745 730C2 EJ 725, 740, 740 GC

    meng
    3412, C18, 3412E, C9, C32, 3304B, 3306B, C9.3, 3126B, 3196, 3126, 3412C, 3408, 3406C, 3406B, 3116, C-12, 3306, 3176C, 3208, 3304, C30, 3408B, C15, 3406E, 3176B

    ttt
    D5C III D6M D6G2 XL D3G, D6E SR D7R, D6H, D6G2 LGP D6N, D3C III D5G, D4H XL D5M D6H XL D10N, D4C III D9G, D11N, D9R, D4H, D5H, D4G, D5N D5H XL D7G2 D10R, D6H XR D6E D4H III D7G, D4E SR D8R D11R, D6G SR

    ieng
    3306, G3304, 3208, G3306, 3408B, 3408, 3304, D330C, 3406C, 3126, 3116, 3114, 3406B, D333C, G3304B, G3306B, 3412, 3406

    wts
    627E, 623F, 637E, 657E, 631E, 615C, 623E, 621E

    wtt
    834K, 844, 854G

    tskd
    517 527 D4HTSK II D4HTSK III D5HTSK II

    mg
    140H, 120H, 14G, 140H ES 12H NA 135H NA 135H, 160G, 120K 2 14H NA 160H NA 140H NA 12G, 16H NA 130G, 120H ES 12H, 140G, 163H NA 16H, 160H ES 12H ES 120G, 16G, 120H NA 160H, 160K, 12K, 140K 2 120K, 14H

    oht
    769C, 771C, 775B, 773B

    3300
    3306, G3306B, 3306B

    com
    836K

    7 to 9 liter
    3126B, C9.3

    3500
    D398B

    wheel tractor scrapers
    627E, 651E, 657E, 623E, 613C, 631EII, 627BPP, 627B, 641, 666, 633D, 631D, 637E, 621R, 621B, 615, 657EPP, 627EPP, 639D

    est
    30/30

    engine - industrial
    D348

    it
    IT62G, IT28F

    track loaders
    933C, 933LGP, 963BLGP, 931CII, 955K, 935CII, 955L, 977L, 963LGP, 931CIILGP, 931C, 935B, 973, 963

    compactors
    825G, 826K, 816F, 825K, 826G, 836K, 815F, 836, 826B, 836KLRC

    motor graders
    12H, 12K, 120G, 140H, 140K, 140G, 140HNA, 160H, 143H, 120K, 135H, 163H, 120H, 12G, 160K, 135HNA, 120HNA, 12HNA, 120K2, 160HNA, 16H

    pipe
    587R, 583R

    pipelayers
    589, 578, 571G, 572G

    defense and federal products
    DEUCE

    vees 27 to 32 liter
    3412C, 3408C, C32, G3412, 3412, 3412D, 3408, 3408A, 3408B

    petr
    TH35-C15I CX31-C13I TH35-E81 TH31-E61 C18, CX31-C18I TH35-C13I CX31-C11I TH35-C13T CX31-C15I CX31-C9I TH31-C9I TH35-C11I TH35-C15T TH31-C9T CX31-P600 TH31-C9P

    15 to 18 liter
    C18, 3406C, D333C

    skidders
    545DLRC, 525D, 525DLRC, 545D, 527CA, 517CA, D5TSKHII, 527GR, 517GR, D4TSKHIII, 528

    epg2
    SR5, SR4B

    off highway trucks
    769B

    wheel loaders
    970F, 966F, 950G, 962M, 966L, 986K, 966G, 988KLRC, 950M, 972G, 972L, 962L, 960F, 982M, 986H, 938F, IT24F, 950L, 980L, 962G, 988F, IT62G, 994, 980M, 966M, 980F, 972M, IT38F, 988K, 992D, 992C, 990, 924F, 966FII, 950F, 936E, 950E, 980C, 936F, 918F, 966E, 930TII, 980FII, 916, 926E, IT28, IT18, 950FII, G936, 966C, 992B, 962MZ

    epg
    3306, 3408C, 3408, 3412, 3304B

    wheel dozers
    824K, 854G, 814F, 824G, 834K, 814B