1B-8705: KEY-WOODRUFF
+ / - Hover over image to Zoom
Other Views

    1B-8705: KEY-WOODRUFF

    Part Number: 1B-8705
    Brand: Cat
    Retrieving Price.....

    WOODRUFF KEY

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Keys are used to create a no slip system that transmits torque between a shaft and its mating rotational component. Engineered for strength and universal functionality, Cat Keys are supplied in three basic shapes, square, rectangle and half round (Woodruff). We work closely with our Cat® certified suppliers to bring the highest quality Key’s not only to our production floor but also to our dedicated service network. Cat Keys are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this Built For It product to help you get more done.
    Attributes:
    • Keys meet or exceed, ANSI, ASTM and DIN requirements
    • RoHS compliant
    Application:
    • Used on shafts and works together as a system for maximum rotational torque.
    • Used on pulley hubs and power transmission systems.
    • A universal product for all machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Material Description: Steel Key
    • MFG Number: 6
    • Notes: Key Diameter : 15.75, Key Width: 3.983, Key Height : 0, Height Across Flat: 6.02
    comb
    465, 470, 460

    forwarders
    584, 574

    track type tractors
    D8T, D7R, D7RII, D6RLGP, D6MXL, D6RIILGP, D6R, D7RIIXR, D6NXL, D5NLGP, D11T, D7E, D7G, D8N, D6NLGP, D9L, D9R, D6TLGPVP, D8RII, D8RLRC, D6HIIXL, D11RCD, D6RXW, D6DLGP, D6MLGP, D11N, D6HII, D5R2XL, D6HIIXR, D6RIII, D4ESA, D5TXL, D6RXR, D10T, D7GLGP, D6RXL, D9T, D5RLGP, D6G, D7GSA, D6RII, D5B, D11R, D7ELGP, D9N

    drll
    MD6310, MD6250

    wtl
    988K, 972M, 950F II 962G II 992C, 966M, 938G, 966H, 966G II 992K, 988G, 966F, 950H, 988B, 990K, 962H, 972H, 950G II 938F, 986K, 980G II 988F II 972L, 970F, 966M XE 972M XE 980C, 966L, 980K, 930T, 924F, 928G, 990H, 938G II 988 XE 962G, 988H, 930R, 960F, 950G, 980F, 980M, 966G, 982M, 966E, 980H, 993K, 972G II 966F II 980F II 986H, 972K, 980G, 980K HLG 990 II 966D, 966K, 988F, 990, 950F, 966K XE 972G, 988K XE 97AM

    comp
    CS-531C, CS-583D, CS-563D CS-563 CCS9, CB-44B CB-564D, CB15, CB-66B CB7, CP-533D, CS-531D, CS-573D, CB-534D, CP-563D, CB-634D, CS-583C, CB-634C, CB16, CB46B, CB-64 CS-533D, CS-563C CP-563, CB-64B CB13, CS-533C, CP-533C, CB8, CS-683E, CB-434D, CB10, CB-54 CB-68B CB-54B CD-54 CP-663E, CS-573C, CS-663E, CP-563C

    vibratory single drum pad
    CP-563C, CP-533D

    adt
    D300E II D400E II 725, 730, 730C, 725C2, 740, D350E II 735C, 735B, D250E, 730C2 EJ 740C 730C2, 735, 740 GC 735 OEM 725C, 740B, D250E II 745 D350E, 745C, D400E, D300E

    wheel feller bunchers
    543

    wts
    621, 623F, 637G, 651E, 627E, 621G, 621K OEM 613G, 637E, 633E II 631E, 657E, 611, 621E, 639D, 627G, 631G, 637K, 621H, 637D, 623G, 627F, 631K, 627H, 657, 657G, 613C II 623H, 627K LRC 621F, 621B, 633D, 613C, 615C, 657B, 631D, 621K, 615C II 623K LRC 623B, 627K, 623E

    wtt
    844K, 834K, 854K, 814F, 834G, 844, 824C, 824H, 824K, 814F II 834H, 824G II 834B

    tskd
    D4HTSK II 527 D5HTSK II D4HTSK III

    mg
    140M 3 AWD 120H, 160H ES 120K 2 140K 2 140H, 120G, 24M, 135H NA 14H, 12H ES 135H, 160H, 12M 3 AWD 12M 3 120H ES 163H NA 160M 2 160M, 140G, 140H ES 12H NA 24, 140M 2 130G, 14M, 16M, 12G, 24H, 18M3, 12H, 160M 3 16M3, 12K, 140M, 16G, 160M 3 AWD 16H NA 120H NA 12M 2 140H NA 140M 3 160H NA 140K, 14M-3 14H NA 14G, 160K, 120K, 12M, 143H, 14L 160G, 16H

    oht
    773D, 773E, 769D, 777G, 773F, 771D, 772G, 773G LRC 772B, 770G, 772G OEM 777F, 769C, 771C, 775G, 773G, 773G OEM 775E, 775F, 775G LRC 777E, 772, 775B, 777D, 770G OEM 775D, 775G OEM 770, 773B

    mh
    M325D MH MH3295, M325D L MH

    rrss
    RM-350B, SM-350, RR-250, RM500B, RR-250B, RM-250C, RM-300, SS-250, SS-250B, RM-350, RM-500

    7 to 9 liter
    3114, 3126B, C9, C7

    wheel tractor scrapers
    627G, 627EPP, 637KLRC, 623E, 657E, 631G, 637E, 621B, 615, 631EII, 651, 657G, 651B, 623G, 627B, 657B, 633E, 621H, 631K

    emp
    6015B, 6040 FS 6015 FS MD6290, 6020B, 6015, MD5150C, 6018, 6040, MD5125, 6030

    it
    IT38G II IT28G, IT24F, IT62G, IT28F, IT38G, IT62H, IT12B, IT62G II

    track loaders
    955K, 973D, 973

    pipe
    PL83, 587R, PL72, 583R, 572R II PL87, 583T, 587T, 561M, 589, 561N

    ap
    BG-245C, AP-1055D, AP-1055B, AP-1000B, AP-1050, BG-2455D, BG-2255C, BG-2455C, AP-900B, BG-260C, AP-1000D, AP-755, BG-260D, AP-1000, BG-240C, AP-655C, AP-1050B

    large mining products
    5110BMH, 5110BL

    3116/3208
    3116

    petr
    TH48-E70 C13, CX31-C15I CX31-P600 TH48-E80 C15, C11, 3412E, C18, C9, CX31-C18I CX35-P800 3126B, C27, TH35-C13T C32, CX31-C9I TH31-C9P CX38-P892 TH35-C15T TH35-C15I TH35-C11I CX31-C13I C-15, C7, TH31-C9T TH31-C9I TH35-C13I CX31-C11I TH35-E81 CX35-C18I TH31-E61 CX38-P800

    15 to 18 liter
    C15, 3406C, 3406B, C18, 3406E

    forestry excavators
    324DFMLGP, 345CFMST, 324DFMGF

    epg2
    SR5, SR500 SR4B, SR4, XQP500

    wheel loaders
    980G, 980H, 966FII, 950FII, 938G, 950F, IT14F, 992D, 980K, 966E, 938GII, 980C, 962H, 970F, 980L, IT38F, 980GII, 962G, 972M, IT38G, IT28, 972G, 938F, 966C, 966H, 980FII, IT18, 966F, 980F, IT62G, IT18F, 960F, IT28G, 966GII, 950E

    wheel dozers
    844H, 814B, 854K, 824G, 834K, 854KLRC, 834KLRC, 834B

    cold planers
    PR-1000, PR-450C

    asphalt pavers
    AP-1055D

    whex
    M330D M318, M325B M320, M325C MH W345B II W345C MH W330B

    bhl
    446B, 446D

    lhd
    R3000H, R1700G, R1600G, R1300G, R1600H, R2900G

    uat
    AD60, AD30, AD22, AD55B, AD55, AD45B

    emac
    C9.3, 3176C, 3304, C-9, C-12, 3116, 3306

    fp
    552, 533, 2590, TK752, 586C, 2290, 521, 532, 345C, 573, TK722, 570B, TK732, 511, 2391, 539, 322C, 551, TK711, 584, TK380, 541, 580B, 2390, 2864C, TK721, 584HD, 552 2 TK751, 521B, 580, 550, 2491, 570, TK381, 541 2 522B, TK741, 522, TK370, TK371, TK1051

    ttl
    973C, 953C, 963C, 963B 973

    track excavators
    336ELH, 330BL, 345DL, 336D2L, 322BL, 325CL, 345BIIL, 235C, 325BL, 365BL, 245BII, 350L, 330DL, 229, 325DL, 325, 385B, 336DL, 325BLN, 320B, 349D2L, 330DLOEM, 385C, 345CLVG, 336D2LOEM, 329D, 320BLN, 390FL, 349D2, 330, 235B, 345DLVG, 336D2, 322CL, 325DLN, 325CCR, 385COEM, 245D, 5080, 336FLN, 365CLFS, 330CL, 245, 325B, 325DLOEM, 325LN, 330CLN, 349D2OEM, 330L, 330C

    articulated trucks
    D350EII, D350D, 740EJ

    vibratory single drum smooth
    CS-583D, CS-533, CS-573

    chal
    35, MTC765, 45, 65C, MTC865, MT755, 55, 85E, 75C, MTC755, 85C, 75D, 65D, 85D, MT745, 65E, MT735, MT845, MT765, MT835, MTC845, 95E, MTC855, MTC735, MT855, MT865, MTC745, 75E, MTC835

    underground mining loaders
    R2900G, R1300G

    meng
    C32, 3608, 3126, 3406, 3412E, C18, 3408, 3406C, 3116, C9, 3412D, C-12, 3406B, 3408C, 3412, 3516B, 3612, 3508B, 3406E, 3196, C9.3, 3408B, C12, C7, 3304B, 3412C, 3126B, 3512B, 3606, 3306B, 3176C, C15, 3304, 3616, C140-16, C30, 3306

    ttt
    D7E, D6R III D6N, D10N, D6G SR D7R II D6R XL D4E SR D6M D10T2, D6T LGP D6R, D6R II D6T, D6N LGP D8T, D5R XL D7G2 D7R, D8N, D5R2 D6E D6T XL PAT D6T XW D8R D6T XL D9R, D6H XL D5M D11T, D11N, D8L, D9T, D11R, D6N OEM D6T LGPPAT D7R LGP D6G2 XL D10R, D6H, D9N, D5N D5H, D7E LGP D6E SR D5E, D7R XR D6R LGP D4H, D7G, D4H XL D6T XW PAT D6N XL D5H XL D8R II D6G2 LGP D5R LGP D6R STD D6H XR D4H III

    vibratory double drum asphalt
    CB54B

    ieng
    3176B, C27, C7, G3408C, C15, C11, 3306B, G3612, 3116, CG137-12, 3208, 3054B, HT400 G3606, C18, C13, SPT342 G3516, 3406C, 3126, C-10, C32, G3512, 3516, C-15, 3406E, 3304, SPS342 3054, 3126B, 3412E, 3408E, 3306, CG137-08 C9, G3508, SPP101 3114, D330C, 3406, G3406, C9.3, G3408, SCT673 3456, SUF557 SG137-08 G3608, G3412, C-12, 3176C, G3616, 3508, D333C, 3412, 3406B, C9.3B, 3512, 3196, SBF214 3408B, G3408B, 3412C, C-9, 3408, 3408C, C-16, 3056, 3304B, CPT372

    ag tractors
    75E

    backhoe loaders
    438II

    hydraulic track drills
    MD5075

    3300
    3306

    com
    825G II 815F II 826G, 825C, 826K, 816F II 836G, 836H, 836K, 826G II 815B, 826C, 825H, 836, 825K, 816F, 815F

    cold
    PM-200, PM310, PM-565B, PM-565, PM622, PM-102, PM312, PM620, PM-465, PM-201, PM313, PM820, PM822, PR-1000C PM825

    est
    DEUCE, C18, 30/30

    teng
    C-10, C15, C-18, 3116, 3406B, 3406E, C13, C7, 3126B, 3408, C-12, C18, C-9, 3306, 3176B, C9, 3176, C11, 3126E, 3406C, 3306B, 3126, C-15, C-16, 3114, 3208, 3408B, C16

    10 to 13 liter
    C-10, 3176B

    compactors
    815FII, 816B, 826H, 836K, 836KLRC, 836G, 825G, 826C, 836, 825K

    motor graders
    12HNA, 160HNA, 160H, 140G, 12K, 140M3, 14LAWD, 163H, 160M2AWD, 120HNA, 140H, 16M, 160M3, 140M2AWD, 143H, 135H, 14M3, 12M3AWD, 140M, 140K, 12M3

    vees 27 to 32 liter
    3412C, 3412E, D353, 3412, G3412C, C32

    exc
    345D L 329D L 330D L 322C FM 345C, 330B L 336D, 340F, 325C, 330C L 349D L 336F L 330C, 350, 365C 336E LNH 322C, 345B II 324D, 336D2 L XE 325C L 568 FM 365B II 336D L 345B, 330C MH 390D, 345B L 324D LN 325D L 374F L 340D2 L 328D LCR 330D, 330D MH 374D L 345C L 568 FM LL 336D2 L 365B, 320B S 365C L 5090B, 325D, 5110B 385B, 330D FM 336E, 325C FM 325D MH 324D FM LL 385C, 325B L 345D, 336F L XE 324D L 336D2, 349D2 L 340F L UHD 374F 385C L 329D, 330C FM 390D L 325D FM M325D L MH 336F LN 390F 336E L 365B L 336E LH 365C L MH 345D L VG 349D2, 320B N 336F, 385C FS 336 336FMHPU 390F L 330D LN 340F L LRE 336F LN XE 340D L 336D2 LXE 375, 325D FM LL 336E H 320B L 336F LNXE 336D LN 375 L 325B LN 349D, 336D2 GC 350 L 324D FM 336D2 XE 345B II MH 330C LN 322B L 330 L M325D MH 345C MH 5080, 329D LN 326D L 330B LN 336F XE 320B, 336E LN 336E HVG 385C L MH 322B LN

    pipelayers
    571G, 572G, 572R, 578

    skidders
    535C, D4TSKHII, 508, 527GR, 530B, 518C

    off highway trucks
    777C, 777DLRC, 777D, 769C, 771D, 773GLRC, 773B, 777B

    epg
    3508B, C15, C32, C18, 3306B, C9, 3412C, 3456, 3412, 3408, C13, 3406C, 3516, 3516B, PM3412