• \
  • Home
  • 1B-8709: Woodruff Key, 3/16 In
1B-8709: Woodruff Key, 3/16 In
+ / - Hover over image to Zoom
Other Views

    1B-8709: Woodruff Key, 3/16 In

    Part Number: 1B-8709
    Brand: Cat
    Retrieving Price.....

    Diameter: 7/8 in

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat woodruff keys are made of medium carbon steel and machined to a smooth finish

    UNITS:
    • US
    • Metric
    • MFG Number: 10
    com
    816F, 815B, 815F

    whex
    W330B

    lhd
    R1300G

    teng
    3306C, 3306B

    emac
    3304, 3306

    ttl
    973C, 973

    pipe
    572R

    wtl
    972G, 950K, 966F II 966G, 962K, 970F, 966F, 950E, 950B, 966E, 966D, 950B/950E

    exc
    330B L 330, 235C, 350, 330 L 235D, 330B, 235B, 350 L 330B LN

    chal
    65C, 65D

    meng
    3306, 3304B, 3306B, 3304

    adt
    D300E II D250E, D300E, D250E II

    ttt
    D6H XL D6R, D6D SR D6H, D6H XR D7R, D7G, D7H, D6E D6E SR D7G2 D6D, D5H, D5H XL D6G2 XL D6H II D4H, D6G, D4E SR D6G2 LGP D4H XL D6G SR D4H III D5E

    ieng
    3306B, 3306, 3304, G3304, G3306, D330C, D333C, 3304B

    wts
    627E, 637G, 637E, 615C, 627B, 627F, 611, 615C II 627G, 615

    wtt
    814F

    tskd
    517 527 D4HTSK II D4HTSK III D5HTSK II

    mg
    140H NA 14G, 120G, 140H ES 160H, 12H NA 130G, 12G, 140G, 12H ES 143H, 140H, 160H ES 160G, 12H, 163H NA 160H NA 14H NA

    epg
    3306B