1D-4597: Bolt
+ / - Hover over image to Zoom
Other Views

    1D-4597: Bolt

    Part Number: 1D-4597
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 4.75
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Hole Thread Pitch: 11
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/8 - 11
    • Total Bolt Length - 3 (in): 6 1/2
    3500
    SPF743, 3512, 3512E

    emp
    MD6540C

    wktl


    wtl
    926M 994K, 994D, 924K 992G, 994, 930K 930M 938K 994F, 938M

    exc
    5130, 5230, 5230B, 5130B

    adt
    D250E, D300E

    meng
    3508, 3512B, 3512, 3508C, 3508B, 3516, 3516B, 3512C, G3512E

    petr
    3516C, 3512C, 3512B, 3512, 2016 CX48-P2300 TH48-E70 3512E, TH48-E80

    ttt
    D11R, D11N

    ieng
    3508B, 3516B, 3516, G3508J G3520J SPT343 SPS343 G3516, G3516E, 3508, 3512, G3516B, G3520B, 3508C, G3508, G3516J, G3516C, 3516C, G3512, 3512B, 3512C, PMG3516 G3512E, SPF343C G3512H, G3508B, SPF343 3512E

    wtt
    854G

    off highway trucks
    785G, 797B

    oht
    785C, 789D, 777C, 777D, 797, 777, 784B, 785, 793C, 789C, 785D, 776D, MT4400D AC 793D, 777B, 789, 789B, 776C, 784C, 785B, 793B

    wheel loaders
    994H

    epg
    G3520C, 3508, G3516C, 3512, G3520E, 3516B, PMG3516