1D-4600: Bolt
+ / - Hover over image to Zoom
Other Views

    1D-4600: Bolt

    Part Number: 1D-4600
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 23.8125
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 146.05
    • Grip Length - 2 (in): 5.75
    • Head Height (mm): 11.90625
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Hole Thread Pitch: 11
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 190.5
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/8 - 11
    • Thread Size (mm): .625
    • Total Bolt Length - 3 (in): 7 1/2
    track-type tractor
    163 D5B, 6S D10, 5 5S D6D, 153 10S 10U D8K, 6A 5A 6 D6D SR D6C, 55, 10 10C D8H, 4

    wheel tractor-scraper
    613, 637, 627, 623, 621, 633C

    pipelayer
    583K

    wheel-type loader
    992D, 992C

    track-type loader
    955L, 977 951, 955

    forest products
    227

    tillage
    TL4 31 TL4 36 TL4 45 TL4 27 TL4 42 TL4 24

    engine - industrial
    G3306, G342C, G333C, D342C

    excavator
    235B, 235C, 235, 229, 215B, 245, 235D, 231D, 245B, 225, 215, 225D, 225B, 215D