1D-4612: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    1D-4612: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 1D-4612
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 2.25
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 4
    pipelayer
    572G, 594, 571G

    wheel tractor-scraper
    651B, 623G, 623E, 633, 627, 627B, 621, 631C, 623B, 651E, 627E, 621E, 613B, 621F, 637E, 621B, 627G, 631B, 657B, 657E, 621G, 630B, 615C, 613, 623F, 627F, 623, 633C, 637D, 613C II 613C, 637, 615, 641B, 633B

    paving compactor
    CS-563 CP-433B, CP-563, CS-433B, CS-323 CS-583, CP-323, CS-431B

    engine - generator set
    C18, 3616, 3612, 3508B, 3516, G3516, 3516B, 3512, 3512B, 3508, 3508C, G3512, 3512C, 3608, C32, G3520C

    underground articulated truck
    AD40 AE40 II AD55, AD60, AE40 AD55B, AD45, AD45B

    motor grader
    140H, 14H, 12H, 120H, 14G, 160H, 160H ES 120H ES 140, 140M, 140H NA 120B, 160M, 163H NA 12H NA 135H, 16H, 143H, 160H NA 120H NA 120, 120G, 135H NA 160K, 16, 12H ES 140H ES 163H, 140K, 12E

    wheel-type loader
    966D, 966E, 950, 988, 992, 988B, 992B

    forest products
    227

    engine - industrial
    G3612, 3512B, 3508, 3512, G3512, 3516, D342, 3512C, G3516, G3616

    wheel-type skidder
    518, 528, FB518

    articulated dump truck
    D350E, D350C, D25D, D30C, D400E, D300D, D400E II D300B, D300E, D30D, D250B, D350E II D40D, D350D, D400D, D400, D35C, D25C, D35HP

    off-highway truck
    773E, 785C, 773, 785B, 775G OEM 773D, 789, 770, 775G LRC 775D, 769, 773G, 775G, 775F, 784C, 793D, 777, 793F OEM 775E, 789D, 793F CMD 785D, 773B, 773G OEM 793F, 793, 768B, 776, 793C, 769B, 785, 773G LRC 784B, 773F, 772, 789B, 775B, 789C, 793B, 793F XQ

    oem solutions
    CAT WDS

    generator
    SR4, SR4B

    track-type tractor
    D6H, 4A 11 D5B, D5, D4E, 6A D8N, 6S D7H, 8S 7 8B D8K, D7F, 8 D4D, 7S 9U 56 D7G, 7SU 9S 8U 9C 143 6 58 4S D4E SR D9G, 58L 57H 5A 5S D8L, 7A 9R 7U 59L 3 8A 53 D6D, D9R, D3, 9A 9 56H D6C, 4 8SU D6H XR D4, D9N, 11SU 6SU 50 59N 140, 11U 9SU D11N, 141

    wheel dozer
    814B, 834, 824B, 824

    petroleum products
    C175-16, 3516B, 3516C, 3512C

    track-type loader
    977A 977K, 983, 963, 951, 931C, 983B, 977L, 935C, 931, 977H, 931B, 941, 977D, 973, 941B, 935B, 955K

    excavator
    225, 235

    earthmoving compactor
    815B, 825B, 826B, 816, 816B