1D-4614: Bolt
+ / - Hover over image to Zoom
Other Views

    1D-4614: Bolt

    Part Number: 1D-4614
    Brand: Cat
    Retrieving Price.....
    Save to List

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 3.25
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 5
    earthmoving compactor
    815 815K 825B 816 815F 815F II 826B

    challenger
    75E 65E 95E 85E

    wheel-type loader
    950 930 966C 966R G910 910 988F II 988 988F 988B

    generator
    SR4

    engine - generator set
    3408B 3406C 3406E 3306B 3408 C13 XQ375 3208 3304B 3408C 3126B XQ425 3406B C13 XQ350 G3306 3306

    wheel-type skidder
    528

    off-highway truck
    769D 785C 773E 775B 772 794 AC 768C 768B 773 784B 769B 773D 69D 798 AC 771C 769C 796 AC 773B 772B 771D 789 784C 769 775D 785D 789B 785B 789C 775E

    engine - industrial
    3408 3176C G379 G3406 G398 D398 D398B G3608 G379A 3408B 3196 SR4

    track-type loader
    941 977A 951B 977K 977H 931 941B 931B 955H 983 955C 955 951C 977D 973 951 983B 977

    articulated dump truck
    D400E D30D D350C D30C D250E II D25D D300E II D550B D250B D20D D250E D44B D25C D400 D350E II D300E D250D D400D D35HP D350D D400E II D35C D40D D350E D300B

    motor grader
    140G 14G 130G 120G 12G 16G 14H 14H NA

    track-type skidder
    D5HTSK II

    wheel dozer
    814 814K 834U 834 834S 824B 814F 824 814B 834B 814F II

    integrated toolcarrier
    IT12

    excavator
    245 235B

    pipelayer
    572G

    marine products
    3616 3608 3606 D379B D398B D379A 3306B D398A C280-16 3612

    wheel tractor-scraper
    613B 631E 627E 637E 657B 637D 657E 637G 621G 613 651E 633 615C II 623E 627F 621F 615C 621E 611 623B 657 621B 651B 627G 639D 657G 623G 633E II 623F 631D 666 641B 631G 666B 633B 633D 621S

    track-type tractor
    9 141 4A D7G 3P D6E D3B 143 4S 6S 6A D4E D5 D8H 5A D4H D3 D6H D6D 11U 163 D5H 10 55 3 11 140 D10N D6E SR 6 56 3S 7A D7G2 D5B 4 D7F 6SU 59N 5S 153 10SU 5 53 10U D9N 59 11SU 9U D6F SR D6D SR 58 9SU 59L D11N D6G SR 56H 58L

    oem solutions
    CAT WDS