1D-4620: Bolt
+ / - Hover over image to Zoom
Other Views

    1D-4620: Bolt

    Part Number: 1D-4620
    Brand: Cat
    Retrieving Price.....
    Save to List

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 5.00
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 7
    earthmoving compactor
    815K 815F II 825B 826B 815F

    wheel-type loader
    988 910 950 G910

    engine - generator set
    3508 D398B

    engine - truck
    1693

    wheel-type skidder
    518 FB518 120C

    off-highway truck
    769 769B 768B 784C 789B 789C 784B

    engine - industrial
    D343 G343

    track-type loader
    977K 977L 983 931 955L 951 977 983B 931B

    articulated dump truck
    D350C D30D D400D D30C D25D D40D D25C D350D D35C

    motor grader
    14G 16G 16

    track-type skidder
    120C 125C

    paving compactor
    CP-433B CS-433B

    wheel dozer
    834 824B

    underground articulated truck
    AD45 AE40 AD40 AE40 II AD45B

    integrated toolcarrier
    IT12

    excavator
    225 215 235C

    pipelayer
    583K 589

    marine products
    D343 D348 D397D D346 D375D

    wheel tractor-scraper
    611 623B 633C 615C 637 657B 621B 631C 627B 657 613B 613 615C II 666 615 666B

    track-type tractor
    D5B 3S D7H 7S D5E D4E 4A D8K D7G 5S 141 D5H D8H D3B D5 D3 D9H 9A 57H D4H D6C 163 4S 7U 9C 153 7A 6 D4D 9S 7SU 5A 4 143 9U 7 55 4P 5 8D 140 183B 3P 53 8S 3 54