1D-4622: Bolt
+ / - Hover over image to Zoom
Other Views

    1D-4622: Bolt

    Part Number: 1D-4622
    Brand: Cat
    Retrieving Price.....
    Save to List

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 6.00
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 8
    earthmoving compactor
    815 816B

    wheel-type loader
    966C 992 992B 994K 980G 936F 938F

    off-highway truck
    772 769 771D 769C 771C 768C 769D 777 773 769B 776 768B

    track-type loader
    973 951 977L

    engine - industrial
    D348 D346 D349

    articulated dump truck
    D350C D35C D400 D25D D300B D30D D25C D300D D250B D30C D350D

    road reclaimer
    SS-250 RR-250

    forest products
    227

    paving compactor
    CP-323 CS-323

    wheel dozer
    814F II 814B 814 814F

    pipelayer
    583R

    excavator
    235 225 235B 225B 229

    marine products
    D346 D349 D348

    wheel tractor-scraper
    657B 660B 651B 641B 650B 666B

    track-type tractor
    4S D4E 10 8A 8U 143 D8L D6R 4A D4E SR 8 D10 10U 8S 9S 9U 9A 4 140 141 9C 58 10S 10C