1D-4623: Bolt
+ / - Hover over image to Zoom
Other Views

    1D-4623: Bolt

    Part Number: 1D-4623
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Drive (mm): 28.575
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 165.1
    • Grip Length - 2 (in): 6.50
    • Head Height (mm): 14.2875
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 215.9
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Thread Size (mm): .750
    • Total Bolt Length - 3 (in): 8 1/2
    wheel tractor-scraper
    657E, 666B, 657, 633C, 637, 657B, 666, 631C, 627

    engine - generator set
    3616, 3612, 3606, 3608, D398B, D399, D379B

    motor grader
    16

    wheel-type loader
    992B, 992, 980, 988

    engine - industrial
    G3616, G3608, G398 G3612, D398B, G399, D379 D398 D399, G379A, D379B, G379 G3606, D343 G343

    articulated dump truck
    D350C, D44B, D35C, D25C, D400, D30C, D250E, D300E, D35HP D550B

    engine - truck
    1693

    off-highway truck
    773B, 771D, 768B, 769B, 773E, 769C, 769, 775B, 769D, 773D, 772B, 775E, 773, 775D, 768C, 771C, 69D, 772

    track-type tractor
    D9G

    wheel dozer
    824B, 834

    track-type loader
    977L, 983, 983B

    excavator
    245

    earthmoving compactor
    825B, 826B