1D-4627: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    1D-4627: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 1D-4627
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 1.00
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 3
    wheel tractor-scraper
    621E, 615, 637, 639D, 623F, 631E, 615C, 633C, 623B, 657G, 637E, 633E, 633E II 627B, 637G, 637D, 651E, 611, 631G, 651B, 631C, 623E, 627, 615C II 633D, 657E, 621B, 650B 666, 631D, 627E, 631B, 641B, 657, 623, 651, 666B, 660B, 637B 657B

    pipelayer
    589, 561M, 561N, 561H

    engine - generator set
    G3512, 3412, 3508B, 3508, 3412C, 3516, 3512, 3512C, 3508C, 3512B, 3456

    motor grader
    12H, 14G, 160H NA 140K 2 135H NA 140H ES 163H NA 140H NA 160H, 143H, 120K 2 14H NA 12H ES 140K, 120H, 135H, 140, 12H NA 120H NA 16, 12K, 160H ES 140H, 14H, 163H, 160K, 120H ES 120K

    wheel-type loader
    994, 992, 990 II 994D, 992C, 988B, 992D, 992B, 990, 990K, 990H, 980C

    wheel-type skidder
    528

    engine - industrial
    3512, 3412C, G3412, 3516, 3508, 3412E, 3406, 3508B

    articulated dump truck
    D550B, D44B, D25C

    engine - truck
    3126

    off-highway truck
    773D, 771D, 776, 769C, 773B, 773E, 771C, 772B, 775F, 768C, 770G, 775G OEM 772G, 789, 773F, 769D, 773G OEM 69D, 775D, 773G LRC 776B, 770G OEM 769B, 769, 775G, 772G OEM 773, 776C, 775B, 777, 775E, 777B, 775G LRC 772, 777D, 777C, 776D, 770, 773G

    challenger
    75C, 65B, 65D, 75, 65, 65C

    generator
    SR4

    track-type tractor
    6SU 10U D7H, 57H 6A D8L, 9C D6D, D7G, D4D, D3, 8D D6H, D11R, D5, D6R, D8H, D6R II 8A D10R, 10SU 4S 6 D10N, D8N, 8 6S D6H II D9T, 163 53 9U D5H, 8S D4H III 8C D9H, D7R, D6C, 9SU D6E 7A D6G SR 4 7S 9S 9 D6H XL 9R 5 D11T, 59 D9N, D7F, D5B, D9R, D3B, 7 4P 9A 54 D6H XR 11 8U 10 183B 56H 11SU 143 D8K, 153 D4H, 140, 5P D9G, 59N D10, 4A 7U 5S 59L 9D 141 D4B, 8SU 3S 58L 3P D6G2 XL 55, 58 D10T, D6E SR 5A 3 D11N, 10C D4H XL 11U D9L, 57 10S D6F SR 56 D8R 8R 7SU

    wheel dozer
    844H, 834S 844, 834U 834B, 814S 824B, 824S 824C, 844K, 824, 854G, 834

    track-type loader
    943, 941, 951C, 973C, 951, 973, 977K, 983, 931, 951B, 953, 955 963, 941B, 931C, 977 931B, 977L, 973D, 935B, 983B

    petroleum products
    C32, C27, 3516C

    track-type skidder
    54H 4P

    excavator
    215, 225

    earthmoving compactor
    825 815, 836, 825C, 826C, 826B, 816