1D-4628: Bolt
+ / - Hover over image to Zoom
Other Views

    1D-4628: Bolt

    Part Number: 1D-4628
    Brand: Cat
    Retrieving Price.....
    Save to List

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Grade: 11.9
    • Grip Length - 2 (in): 1.25
    • Hardened Notes: High strength bolt
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Hole Thread Pitch: 9
    • Material Description: ASTM F2882 (1170 Mpa / 170 ksi Tensile)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 3 1/4
    earthmoving compactor
    826G II 825H 826H

    challenger
    65D 70C 65C 85C 75E 65 85E 65B 95E 75C 75D 65E 85D

    generator
    SR4

    wheel-type loader
    950E 950 966F 930 936 966F II 980F 980B 980F II 936E 966C 966E 960F G936 950F 930T 980 936F 980C 966D 988 930R 950F II 950B 970F 950B/950E 992D 992C

    engine - generator set
    3406 3406B 3516E

    wheel-type skidder
    528

    off-highway truck
    785C 777D 785D 777B 777E 776D 785B 776C 784B 777C 785G 784C 785 777F 776B 777 776

    track-type loader
    955L 973 955 977 977L 963 973C 955K 963B 977H 951 983 963C 977A

    engine - industrial
    SR4

    articulated dump truck
    D300B D250B

    motor grader
    140B 12G 130G 16G 160H NA 140H NA 140G 135H NA 160G 120H ES 12F 143H 14G 12E 120G 120H 160K 160H ES 14E 12H ES 135H 12H NA 140H 12H 163H NA 140H ES 160H 120H NA

    forest products
    227

    track-type skidder
    517 D4HTSK III D4HTSK II

    wheel dozer
    824G 824B 824G II 824H

    excavator
    225 225D 215 225B 229

    pipelayer
    578 583H 583K 572R 572R II 583R 587T 589 587R

    marine products
    3512 3516 7271

    wheel tractor-scraper
    621G 631D 627B 637D 631C 621H 627E 623E 637 621F 623B 637B 631B 633D 633 637E 623G 621B 621E 631E 623F 623H 621S 627H 627F 627G 621R 621 633B 630B

    track-type tractor
    D5B D8K D7R II 6A 7 D4H D8N D7R D6R II D4D D6R D6H 56H 8 D7H D6N D6H XR D8H 4S D6M 7A 6S D7F D10N 58 8A D7G 6 54 6SU 8U 4 59 D6H II D10 56 8S 8SU 7SU 5 D4E 153 57 7U D10T D8R II 57H 10U 10 7S D11R 143 D8R 5S D10R 4P D5H XL D11N 59N D8L D5H 10S D5 4A 8C 163 59L 5P 55 11U D4E SR 140 D6H XL 11 5A 10C 10SU 58L 7S LGP 141 11SU

    load, haul, dump
    R1600 R1600H R1600G

    oem solutions
    CAT WDS