1D-4629: Bolt-Hex Head
+ / - Hover over image to Zoom
Other Views

    1D-4629: Bolt-Hex Head

    Part Number: 1D-4629
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Drive (mm): 33.34
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 38.1
    • Grip Length - 2 (in): 1.50
    • Hardened Notes: High strength bolt
    • Head Height (mm): 17.07
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Hole Thread Pitch: 9
    • Material Description: ASTM F2882 (1170 Mpa / 170 ksi Tensile)
    • Overall Length (mm): 88.9
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Thread Size (mm): .875
    • Total Bolt Length - 3 (in): 3 1/2
    wheel tractor-scraper
    631D, 633E, 637D, 637E, 639D, 631E, 633D

    pipelayer
    572G, 572R, 589, 594, 571G, 572R II

    paving compactor
    CS-551, CP-553, CS-553

    underground articulated truck
    AD40 AD45, AE40 AE40 II

    motor grader
    140, 14G, 12E, 14E, 120, 16, 120B, 130G, 14H NA 12F, 12G, 140B, 140G, 160G, 14H

    forest products
    227

    wheel-type loader
    988, 950B, 980C, 950E, 980F II 980, 980F, 980B, 950B/950E 950F

    articulated dump truck
    D30D, D350D, D400D, D40D, D25D

    off-highway truck
    789B, 768C, 789, 769C, 769, 771C, 768B, 769B

    challenger
    65E, 65D, 75E, 65C, 70C, 85C, 75D, 95E, 85E, 85D, 75C

    track-type tractor
    5 D7G2 8S D7R II 8 D7G, D5B, 3S D5, D7R, 9U 8U D3B, 153 163 53 9C D7F, 8A 9S 57H D9L, D10T2, D3, D9H, D8L, D9G, D8N, 55, 9 59 58 8SU 9A 6 9R 5A 4 D10T, 5S D5E, 3P 8C D8R 9B 3 D7R LGP D7R XR

    wheel dozer
    834, 824C, 834S 824S 824B, 824

    track-type loader
    977 977L, 977H, 977K, 973, 955 955K, 951, 931B, 931, 977A 955L, 951C, 951B

    excavator
    235, 231D, 225, 225B

    earthmoving compactor
    826B, 825 825C