1D-4631: CAP SCREW
+ / - Hover over image to Zoom
Other Views

    1D-4631: CAP SCREW

    Part Number: 1D-4631
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 2.25
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 4 1/4
    pipelayers
    589

    3500
    G3512

    wheel tractor scrapers
    631D, 637G, 637DPP, 633D, 637D, 631G

    engine - generator set
    SR 807, SR 804

    engine - industrial
    SR 685, SR 806, SR 689

    track loaders
    931BLGP, 973LGP, 931B, 977L, 973, 977K

    wheel dozers
    854G

    motor graders
    16H

    track excavators
    235C, 235D, 235B, 245BII, 231D, 245, 245D

    track type tractors
    D10T, D7RXR, D9R, D7RIILGP, D10R, D7RII, D7RLGP, D10N, D7R, D7RIIXR, D9RLRC, D8L, D8LSA, D9N, D3B, D9L, D3BLGP, D9H, D11N, D7H