1D-4634: CAP SCREW
+ / - Hover over image to Zoom
Other Views

    1D-4634: CAP SCREW

    Part Number: 1D-4634
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Size(in): 7/8, 0
    • Bolt Type: 0, Hex Head Bolts
    • Finish: Phosphate and Oil Coated, 0
    • Grip Length - 2 (in): 0, 3.50
    • Head Height - 4 (in): 0.67, 0
    • Head Width - 5 (in): 0, 1.31
    • Thread: 0, Coarse Thread UNC
    • Thread Size (in - tpi) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 5 1/2, 0
    • Unit of Measurement: Inch, 0