Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1D-4635: CAP SCREW
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1D-4635: CAP SCREW
1D-4635: CAP SCREW

Track Bolt

Brand: Cat

Product Images
1D-4635: CAP SCREW
1D-4635: CAP SCREW

Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1D-4635

Units of Measure

USMetric
Bolt Length (in): 2.5
Bolt Length (mm): 63.5
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.5
Grip Length (mm): 12.7
Thread: Coarse
Thread Size (in - TPI) (in): 1-8
Hand of Thread: RH
Bolt Size (in): 1
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.039
Grip Length - 2 (in): 0.50
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Head Height - 4 (in): 0.71
Total Bolt Length - 3 (in): 2 1/2
Thread Size (dia x pitch) (mm): 1.000x8
Finish: Phosphate and Oil Coated
Head Width - 5 (in): 1.5
View More
Compatible Models for part number 1D-4635

GENERATOR

SR4

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

BUCKET

BUCKET

LOAD HAUL DUMP

R2900 R3000H R2900G

WINCH

53 59 58

MOTOR GRADER

16 140B 16G 14G 12G

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D10 D3B D6C D6D D7G2 D7G D3 D5 D8L D8H D9E D9G D9L D9H

MARINE ENGINE

3516 3512 D399

PIPELAYER

594H 594

FRONT SHOVEL

235C

EXCAVATOR

336E LN 336E LH 325B L 336D2 LXE 336D 324D 336E 324E 336F 325-A 333 GC 320D2 320D3 336D2 L 326D L 340D2 L 336F XE 320D L 330D2 322C 324E LN EL240B EL240C 330B L 321B 326 GC 320E L 320D2 GC 325D L E240C E240B 320D GC 326D2 323D2 L 325 L 320D LRR 330C L 326F L 336D L 336D2 320F L 336F L XE 320B LU 326F 320 GX 324D L 330D L 330GC 336E L 320 GC 325C 325D 336E H 340 322B L 225 336 GC 329D L 320E LRR 235 324E L 336F L 320 326 330 GC 325 323 325-A L 329E L 320D RR 330 336D2 GC 340D L 323D L 330D2 L 336 333 323D2 329D 330F L 329E 326D2 L 323 GX 329F L 336D2 XE 335F LCR 320B 320C 320D 320E 323 GC 235B 323GC 235C 235D 336F LN 329E LN 321D LCR 320B N 330F 320B L 245 329D2 L 245D 330D 245B 320D2 L 329D2 323F L 336D2 L XE 326F LN 320B U

RIPPER SCARIFIER

16G

GENERATOR SET

G3412 3512B

WHEEL TRACTOR

650B 660B 627 621 623 637 631C 666B 666 633C

TRACK LOADER

963 973 977K

WHEEL DOZER

834 824B 824

WHEEL LOADER

988 980C 980F

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3408B 3408C D398B D379B 3412 3412C 3508 D399 3616 3408 3512 3516

RIPPER

977 951 955 10 3 6 5 4 9 8

WAGON

776

INDUSTRIAL ENGINE

D398B 3408B 3306 3412 D333C 3406 D398 D399 D379 D379B

QUARRY TRUCK

775D 775B 771C

WHEEL SCRAPER

613 613C II 633E 613B

TRUCK

789 69D 773E 773D 773B 785B 775E 775D 777C 777B 789B 769 773 777 769B 769C

LOGGER

227

GAS ENGINE

G398 G399 G379A G3412 G3406 G379

TRACTOR

772 776 776C 776B 768C 768B 772B 784B

BULLDOZER

8S 8U 9C 9U 9S 10C 6S 7A 10S 7S 7U 10U 8C 8A 3S 3P

View More
Related parts
2J-3507: 1''-8 Hex Nut
2J-3507: 1''-8 Hex Nut

Track Nut

Check Price
5P-8250: 1" ID Steel Flat Washer
5P-8250: 1" ID Steel Flat Washer

Cat® Jacket Water Heater Hard Washer is to securely fasten and distribute pressure for effective sealing in jacket water heaters

Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
5P-8250
5P-8250: 1" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced