1D-4641: Bolt
+ / - Hover over image to Zoom
Other Views

    1D-4641: Bolt

    Part Number: 1D-4641
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 2.25
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Hole Thread Pitch: 8
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 4 1/2
    wheel tractor-scraper
    651E, 637D, 631E, 633D, 631D, 651B, 637E, 666, 657E, 666B, 657B, 641B

    pipelayer
    594, 594H

    paving compactor
    CS-563 CP-563, CS-583, CS-573, CB-314, CS-323 CP-323

    underground articulated truck
    AD55B, AD60, AD55

    motor grader
    140G, 12G, 130G, 160M 3 12M 3 140M 3 160M 3 AWD 16G, 120G, 140M 3 AWD 14M3, 14M-3 24H, 12M 3 AWD 24M

    forest products
    227

    work tool
    BLADE 2017

    wheel-type loader
    992B, 993K, 972K, 988F II 988F, 950K, 992, 988B, 950M, 926E, 980M, 966K, 916, 972M, 966M, 980K, 926, 966M XE 962K, 962M, 980C

    wheel-type skidder
    518

    articulated dump truck
    D25D, D350E, D400E, D30D, D350D, D40D, D400D

    asphalt paver
    AP-800, AP-800B AP-1200

    cold planer
    PR-1000, PR-750B, PR-1000C

    track-type tractor
    11 D6D, 6S D7G, D10, D4E, D11N, 59 D11R, D8K, 153 9U D8H, 163 10 6A D11T, 55, D6H, D7F, 10C D9L, 10U 6 4 10S 9S 9 9C 11U 11SU

    track-type loader
    977K, 955 951

    wheel dozer
    854G, 854K, 844H, 834, 844

    excavator
    229, 225, 245D, 245, 235B, 235C, 235, 245B