1D-4642: CAP SCREW
+ / - Hover over image to Zoom
Other Views

    1D-4642: CAP SCREW

    Part Number: 1D-4642
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Hardened Notes: High strength bolt
    • Thread: Coarse Thread UNC
    com
    815B, 826C

    meng
    3612, 3608

    ttt
    D6R, D6H, D6H XR D6H XL

    ieng
    3408, 3408B

    wts
    637E, 627E, 657B, 657E, 651B

    wtt
    844H, 854G, 854K, 844K, 844

    mg
    130G, 120G, 12G, 140G, 16G, 160G, 12H, 140H

    oht
    785C, 784B, 785D, 784C, 785G, 785B

    epg
    3412C

    ttl
    953C

    pipe
    589

    wtl
    992K, 990H, 992G, 990 II 980C, 990K, 990, 980F, 988B, 966F