1D-4643: BOLT
+ / - Hover over image to Zoom
Other Views

    1D-4643: BOLT

    Part Number: 1D-4643
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Drive (mm): 38.1
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 82.55
    • Head Height (mm): 17.4625
    • Hole Thread Pitch: 8
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 139.7
    • Thread: Coarse Thread UNC
    • Thread Size (mm): 1.000
    3500
    3516CHD, 3512B, 3512CHD, G3516, 3516B

    wheel tractor scrapers
    623E, 623, 621G, 627KLRC, 627G, 621F, 623G, 621KLRC, 657EPP, 627F, 651E, 621H, 627E, 621KOEMLRC, 623H, 657E, 627H, 621K, 623F, 627K, 623K, 627EPP, 621HOEM, 621KOEM, 623KLRC

    track loaders
    931B, 955L, 935B, 931BLGP, 955F

    track excavators
    235C, 235B, 235, 235D

    track type tractors
    D6D, D3BLGP, D4ESA, D7G, D6DLGP, D11N, D6CLGP, D3B, D7GSA, D4B, D4BLGP, D4E, D6DSA, D9L, D11TCD, D11R, D11T, D6GSR, D5B, D6ESR2000, D11RCD, D6G

    compactors
    826B

    motor graders
    140B, 16H, 160H

    articulated trucks
    D400D, D300D, D40D

    pipelayers
    572G

    vibratory single drum smooth
    CS-643, CS-653

    vibratory single drum pad
    CP-653, CP-643

    skidders
    508, 518FB, 518C

    ag tractors
    65B, 75D, 85D, 95E, 65E, 75E, 65D, 85E

    off highway trucks
    769B, 785, 789D, 789B, 785C, 784B, 785B, 789C, 797FXQ, 797F, 785DOEM, 797B, 768B, 789DXQ, 784C, 785D, 785G

    wheel loaders
    IT18, G936, 926E, 936E, IT28, 916, 936F, 950F, 960F, 950FII

    wheel dozers
    834B