1D-4647: BOLT
+ / - Hover over image to Zoom
Other Views

    1D-4647: BOLT

    Part Number: 1D-4647
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Drive (mm): 38.1
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 177.8
    • Head Height (mm): 17.4625
    • Hole Thread Pitch: 8
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 241.3
    • Thread: Coarse Thread UNC
    • Thread Size (mm): 1.000
    vibratory single drum smooth
    CS-563AW, CS-583, CS-573

    vibratory single drum pad
    CP-563

    wheel tractor scrapers
    657B, 651B

    off highway trucks
    784C, 784B, 785C, 785B, 785

    wheel loaders
    992G, 992D, 992C

    wheel dozers
    854G, 854K

    track excavators
    215CLC, 219

    track type tractors
    D9L, D11N, D9N, D10N, D8L, D9H

    motor graders
    12G

    articulated trucks
    D350E, D400E, D400D, D350D, D550B, D44B, D40D