1D-4649: Hex Head Bolts, Phosphate And Oil Coated
+ / - Hover over image to Zoom
Other Views

    1D-4649: Hex Head Bolts, Phosphate And Oil Coated

    Part Number: 1D-4649
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 7.00
    • Head Height - 4 (in): 0.81
    • Head Width - 5 (in): 1.87
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 1/4 - 7
    • Total Bolt Length - 3 (in): 10
    track-type tractor
    9U 9 59N D9N, 59L 58L 9SU

    paving compactor
    CS-66B CP-68B CP-56B CS-74B CP74B, CS74B, CP-74B CS-68B CP56B, CS-64B CS-56B CS56B, CP68B, CS68B, CS-78B

    track-type loader
    953C

    wheel dozer
    844H, 844K, 844

    off-highway truck
    793B, 785C, 785D, 793C, 784C, 789B