1D-4709: BOLT
+ / - Hover over image to Zoom
Other Views

    1D-4709: BOLT

    Part Number: 1D-4709
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Drive (mm): 38.1
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 19.05
    • Head Height (mm): 17.4625
    • Hole Thread Pitch: 8
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 76.2
    • Thread: Coarse Thread UNC
    • Thread Size (mm): 1.000
    rrss
    RR-250

    lhd
    R1300G

    teng
    3406E

    pipe
    589

    wtl
    980B, 992C

    chal
    55, 45, 35

    meng
    C280-6, C280-16, 3606, 3516B, 3616, 3608, C280-12, C280-8, 3512B, 3612

    petr
    3512B, TH48-E80 TH48-E70 C280-12

    ttt
    D7R, D7R II D6R, D5H XL D6H XR D6H XL D9R, D7R XR D6E SR D6R II D7R LGP D8R D6H, D6E D6G SR

    ieng
    G3608, G3606, G3616, SR4, 3512, 3516, G3612, G3408, G3412, 3406, 3508B, G3512, 3512B, G3508, G3516, G3406, 3508, G3606B G3520B

    epg2
    SR4

    wts
    613C, 615C, 651E, 613C II 613G, 615C II

    mg
    14G

    oht
    784B, 784C

    epg
    3508, 3408, G3516B, 3512B, G3520E, 3516B, 3408C