• \
  • Home
  • 1D-5873: Hex Head Bolts, Phosphate and Oil Coated
1D-5873: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    1D-5873: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 1D-5873
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.50
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 7/8 - 14
    • Total Bolt Length - 3 (in): 2 1/2
    wheel tractor-scraper
    637E

    engine - generator set
    3516

    engine - industrial
    D398 D398B