1D-5976: CAP SCREW
+ / - Hover over image to Zoom
Other Views

    1D-5976: CAP SCREW

    Part Number: 1D-5976
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 4.75
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 7
    pipelayers
    583R, PL87, 578, 587R, 587T

    track loaders
    983B

    wheel loaders
    930TII, 966C

    motor graders
    14H

    track type tractors
    D8RLRC, D8RII, D7R, D7RIIXR, D7RXR, D8N, D7H, D7RLGP, D8NNSUC, D9L