1H-4106: Drawbar and Clevis Pins/Type I
+ / - Hover over image to Zoom
Other Views

    1H-4106: Drawbar and Clevis Pins/Type I

    Part Number: 1H-4106
    Brand: Cat
    Retrieving Price.....

    Pin Hole Diameter: 25/64 in

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Pin Hole Diameter: 25/64 in
    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 2 15/64
    • Pin Hole Diameter (in): 25/64
    • Pin Length - B (in): 10 3/8
    • Pin Type: Drawbar and Clevis Pins/Type I
    pipelayers
    583R, 583T

    track-type tractor
    D7R II D9G, D6T, D7H, D6T XW 9S D7E LGP 8U D9H, 9 D6T LGP 8A D10T2, D8K, D6T LGPPAT 7S D8R D9R, 8S 8 D6R LGP 58 D6R III 57 10SU D6T XL D9L, 8SU D7E, 57H D7R, 59 D8N, D8T, 59N D8H, 59L 7 D9T, 9U D8L, 9SU D10T, 9C D6T XL PAT 10U 58L 7A D9N, D7R XR D6T XW PAT 7SU D6R, D9E, D10N, D7R LGP D10, 7U 10 D8R II D10R, D6R XL D6TXEXLVP, D6TXEXW, D6, D6VP D6TXL, D6RIII, D7RIILGP, D8RLRC, D7RII, D8RII, D6TXW, D7ELGP, D6RIIIXL, D6TXLVP, D6TXWVP, D6TLGPVP, D6RIIIXW, D6TLGP, D7RLGP, D6T2LGP, D6T2XW, D6T2XL, D8NNSUC, D6T3XEXW, D6T3XELGP, D9RLRC, D6-20VP

    track type tractors
    D7R II D9G, D6T, D7H, D6T XW 9S D7E LGP 8U D9H, 9 D6T LGP 8A D10T2, D8K, D6T LGPPAT 7S D8R D9R, 8S 8 D6R LGP 58 D6R III 57 10SU D6T XL D9L, 8SU D7E, 57H D7R, 59 D8N, D8T, 59N D8H, 59L 7 D9T, 9U D8L, 9SU D10T, 9C D6T XL PAT 10U 58L 7A D9N, D7R XR D6T XW PAT 7SU D6R, D9E, D10N, D7R LGP D10, 7U 10 D8R II D10R, D6R XL D6TXEXLVP, D6TXEXW, D6, D6VP D6TXL, D6RIII, D7RIILGP, D8RLRC, D7RII, D8RII, D6TXW, D7ELGP, D6RIIIXL, D6TXLVP, D6TXWVP, D6TLGPVP, D6RIIIXW, D6TLGP, D7RLGP, D6T2LGP, D6T2XW, D6T2XL, D8NNSUC, D6T3XEXW, D6T3XELGP, D9RLRC, D6-20VP