1J-2175: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    1J-2175: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 1J-2175
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 1.00
    • Head Height - 4 (in): 0.72
    • Head Width - 5 (in): 1.69
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 1/8 - 7
    • Total Bolt Length - 3 (in): 3 1/2
    track-type tractor
    7S D6M D6N, 9S 9U 8B 8A 8S 8U 9R 9A 10 D9L, 9C 7G 7U D5H, D5H XL 9 58L 59L 7A D7F, 10U 59N 8C 10SU 59 D10N

    wheel tractor-scraper
    627B, 666B, 621, 657G, 627E, 621F, 657, 621B, 627, 657B, 641B, 651B, 621E, 621G, 666, 651, 630B, 627F, 641, 657E, 627G

    pipelayer
    561N, 561M, 561H, 589

    engine - generator set
    3516E

    motor grader
    140H NA 12H, 140H, 12H NA

    wheel-type loader
    988, 988B

    track-type skidder
    527 D5HTSK II

    excavator
    330D L 330C, 385C L 365C L 385B, 385C, 330C LN 330B L 336E HVG

    articulated dump truck
    D44B, D550B