• \
  • Home
  • 1J-2921: Hex Head Bolts, Phosphate and Oil Coated
1J-2921: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    1J-2921: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 1J-2921
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.50
    • Head Height - 4 (in): 0.97
    • Head Width - 5 (in): 2.25
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1 1/2 - 12
    • Total Bolt Length - 3 (in): 3 3/4
    track-type tractor
    D6R, D6T LGP D6N LGP D6T, D6R II D5H, D6N, D6T XL D6R III D5R LGP D6T XW D6N XL D5R XL

    integrated toolcarrier
    IT62H, IT62G II

    wheel-type loader
    962G

    forest products
    570, 560B, 550, 550B, 570B, 580B, 580