1K-6984: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    1K-6984: Ring-Retaining

    Part Number: 1K-6984
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Cross Holes: Yes
    • Material Description: Steel
    • Notes: Free Diameter: 49.89, Radial Wall: 5.38, Lug Height: 7.11, Groove Width : 2.18, Groove Diameter: 50.88, SHAFT_DIA: 54
    • Snap Ring Type: External
    • Thickness (mm): 1.98
    exc
    349F L 349E L 349E, 349E L HVG 349E L VG 352F XE VG 349F LXE 352F-VG 349F, 352F

    adt
    725, 730, 730C, 725C2, 730C2 EJ 725C, 730C2

    petr
    CX35-P800 CX31-C9I CX35-C18I CX31-C15I TH31-E61 TH35-C15T CX31-C13I TH35-C11I TH35-C15I TH35-C13T CX31-P600 CX31-C11I TH31-C9I TH31-C9T CX31-C18I TH35-E81 TH31-C9P

    ttt
    D6T

    uat
    AD22

    ttl
    973C, 973D