1K-6995: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    1K-6995: External Snap Ring

    Part Number: 1K-6995
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 1.88
    • Free Diameter - A (in): 1.74
    • Snap Ring Type: External
    • Thickness - B (in): 0.062
    ttt
    D3K2 LGP D5K2 LGP D3K2 XL D5C III D5K2 XL D4K2 LGP D4C III D3C III D4K2 XL

    bhl
    434F2, 416F2 428F2, 420F2 424B2, 426 F2 430F2 415F2 422F2 432F2, 415F2 IL 427F2, 424B

    tskd
    D4HTSK II

    mg
    14H, 16H, 14H NA 14G, 16G, 16H NA

    ttl
    933, 939

    pipe
    561M, 572R II 561N, PL61, 572R