• Home
  • 1K-9414: Hex Head Bolts, Phosphate and Oil Coated
1K-9414: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    1K-9414: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 1K-9414
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts, 0
    • Finish: 0, Phosphate and Oil Coated
    • Grip Length - 2 (in): 0, 1.75
    • Head Height - 4 (in): 0.97, 0
    • Head Width - 5 (in): 2.25, 0
    • Thread: Coarse Thread UNC, 0
    • Thread Size (in - tpi) (in): 1 1/2 - 6
    • Total Bolt Length - 3 (in): 5, 0
    • Unit of Measurement: Inch, 0