• \
  • Home
  • 1L-7388: Internal Snap Ring
1L-7388: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    1L-7388: Internal Snap Ring

    Part Number: 1L-7388
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 7.00
    • Free Diameter - A (in): 7.72
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.156
    pipelayer
    587R, 583R, 583T, PL87, PL83, PL72, 572R II 572R, 578, 587T

    wheel tractor-scraper
    615C, 611, 615C II

    motor grader
    140H NA 12G, 160H, 140H, 12H NA 130G, 120G, 12H, 160H ES 163H NA 120H ES 120H, 135H NA 140G, 140H ES 120H NA 135H, 160H NA 143H, 12H ES

    wheel-type loader
    980M, 972M, 966G, 980H, 972K, 972G, 980K, 972H, 966F II 972G II 97AM 980G II 980G, 966G II 980F, 972L, 970F, 966F, 966H, 980C, 980L

    track type tractors
    D6R2LGP, D6R2XL

    articulated dump truck
    D300E, D300E II D250E II D250E

    off-highway truck
    793F XQ 793F, 793D, 793F OEM 793F CMD

    load, haul, dump
    R1700G, R1700K, R1600H, R1600G

    track-type tractor
    D6H XL D6R III D6T XL D6T, D6R, D8R D6R II D7R, D8T, D6T XW D8R II D8N, D6T LGPPAT D7R LGP D6T LGP D7R XR D6R XL D6T XL PAT D7R II D6R LGP D6H, D6T XW PAT D6H XR D6R STD

    engineer support tractor
    DEUCE, 30/30

    engine - machine
    C9.3

    wheel dozer
    814F, 814K, 8A4K 814F II

    wheel loaders
    972H, 966GII

    earthmoving compactor
    815K, 815B, 815F, 816F, 816K, 816F II 815F II