Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings1L-8497: Motor Snap Ring
Home
Hardware, Seals, & ConsumablesHardwareRetaining/Snap Rings
1L-8497: Motor Snap Ring
1L-8497: Motor Snap Ring

Cat® Air Starting Motor Snap Ring

Brand: Cat

Product Images
1L-8497: Motor Snap Ring
1L-8497: Motor Snap Ring

Cat® Air Starting Motor Snap Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1L-8497
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1L-8497

Units of Measure

USMetric
Snap Ring Type: External
Material Description: steel retaining ring
Free Diameter - A (in): 0.91
Notes: Free Diameter: 23.11, Radial Wall: 2.9, Lug Height: 4.24, Groove Width : 1.21, Groove Diameter: 23.52, SHAFT_DIA: 25
Thickness - B (in): 0.042
Bore Diameter (in): 0.98
Material: Alloy Zinc,Carbon Steel
Thickness (mm): 1.07
Cross Holes: Yes
View More
Compatible Models for part number 1L-8497

PUMPER

SPS342 SPS343

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

1673 1676 1693 1673B

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

WHEEL TRACTOR-SCRAPER

613G

OFF HIGHWAY TRUCK

785D 3508B

OEM SOLUTIONS

3412C

MOTOR GRADER

120G 120B 16 140G 16H 16G 130G 14H 14G 12G 160G 12E 16H NA 14H NA

WINCH

528 518

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D4E D7G D4E SR

WHEEL SKIDDER

525 518 515 528 545 518C 530B 535B 528B 525B

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP-1000F AP400 AP300F AP600 AP555F AP355 AP500F AP-1055F AP655F AP555 AP300 AP355F AP455 AP600F AP1000

MARINE AUXILIARY

3516C 3516B 3512C 3512B C32 3512 3508 3608 3508B 3508C

MARINE ENGINE

3516 3512 3508 3196 C-12 3616 C18 C12 D379A 3612 D379B C15 D399 3508C 3508B 3406B 3406E D398A D398B 3516B 3516C D336 3512C C280-16 C280-12 3512B 3176C 3176B C32 3412C 3412E 3412D 3412 C280-6 C280-8

PIPELAYER

561M 561H 561C 572G

HARVESTER HEAD

SAT323 SAT422DB SAT322 SAT322T SAT318 SAT223 SAT223T SAT323TSC SAT323T

MINING EXCAVATOR

5230B 5230

EXCAVATOR

215B 225B 225D 219D M325C 225 219 215

PETROLEUM PACKAGE

TH48-E70 3508 C18

RIPPER SCARIFIER

12G 140G 16G 130G

GENERATOR SET

G3520 G3516 G3512 G3508 G3516B G3516H 3508C 3508B 3508 3412C C32 3516 C18 3512 G3520H 3512C 3512B 3516C G3512H 3516B

WHEEL TRACTOR

650B 660B 613 621 666B 666 613C II 613B 613C

HYDRAULIC CONTROL

191 181 173B 163 161 143 183B 153 150 151 141 140

ENGINE

3512PETROL G3516J G3516H 3516E 3516PETROLEUM C32B INDUSTRIAL G3520 G3520H C27 INDUSTRIAL

VEHICULAR ENGINE

3516 3512 D348

TRACK LOADER

943 941 951C 951B 977H 941B 955H

SOIL COMPACTOR

815

PETROLEUM ENGINE

3516 3512 3508C 3508B 3516C 3516B C32 3512C 3512B

COLD PLANER

PM-465 PM-201 PM-565 PM-565B

WHEEL DOZER

824B 814

LANDFILL COMPACTOR

816 826B

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B 3512C C32

FOREST PRODUCTS

FB221

WHEEL LOADER

980 994 992 G926 916 920 G916 926 930 938 966C 950 992B 926E 938K 994F 994D

ENGINE - MACHINE

C27

GEN SET ENGINE

3608 3606 3516B G3520B D398B 3512B D379B 3412 POWER SYS G3520 3412C G3516C 3508 D399 3616 3512 3508B 3516

RIPPER

953 951 943 4

BOOM

120C

ENGINE - INDUSTRIAL

3561B 3516B LD700E

INDUSTRIAL ENGINE

C32 3516B 3516C D398B 3512B 3512C G3520H C32B 3412 3512 3412E 3412C 3516 3508B C-15 3508 D398 D399 D379 D379B

TRUCK

785 789 793 797 793D 793B 793C 785C 785D 797B 785B 789C 777C 777B 789B 777D 773

LOGGER

227

GAS ENGINE

G398 G399 G3512H G379A G3520B G3612 G3616 G3608 G3508B G3516J G3516B G3512 G3516 G379 G3508

TRACTOR

772 776D 776C 776B 784C 784B

BULLDOZER

824S 826B 834S 824C 4S 814S 825 824 815 834 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert