• Home
  • 1M-1341: Yoke-Type Rod End
1M-1341: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    1M-1341: Yoke-Type Rod End

    Part Number: 1M-1341
    Brand: Cat
    Retrieving Price.....

    Inch

    UNITS:
    • US
    • Metric
    • Clevis Pin (in): 1B-0676, 0
    • Cotter Pin (in): 3B-4615, 0
    • Gap Size - B (in): 11.10, 0
    • Height - C (in): 0, 22.20
    • Length to Pin Hole - A (in): 0, 34.9
    • Nut (in): 0, 1B-4203
    • Pin Assy. (in): 0, 8T-8932
    • Rod Diameter (in): 0, 3/8
    • Rod End Type: Yoke-Type, 0
    • Unit of Measurement: 0, Inch
    • Width - D (in): 17.50, 0