• \
  • Home
  • 1N-5410: External Snap Ring
1N-5410: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    1N-5410: External Snap Ring

    Part Number: 1N-5410
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.25
    • Free Diameter - A (in): 3.99
    • Snap Ring Type: External
    • Thickness - B (in): 0.109
    marine products
    3508B, 3508

    pipelayer
    561N, 572R II 572R, PL61, 561M

    underground articulated truck
    AD30

    engine - generator set
    G3516, 3508

    wheel-type loader
    980H, 990K, 993K, 994, 992G, 980G II 994K, 992K, 982M, 988H, 994F, 988K, 988F II 980K HLG 990, 990 II 986K, 980L, 980F, 990H, 980M, 980K, 980G, 992C, 988G, 994H, 992D, 994D, 988B, 980C, 988F

    engine - industrial
    SR4

    articulated dump truck
    D400E, D350E II D350E

    load, haul, dump
    R2900G, R3000H

    generator
    SR4

    track-type tractor
    D11T, D11R, D11N

    wheel dozer
    854G, 854K, 844H, 834B, 844, 824K, 834K, 824H, 844K, 824G, 824G II 834G, 834H

    wheel loaders
    986H

    earthmoving compactor
    836G, 826K, 836, 825G II 826G II 826H, 825H, 825K, 836K, 826G, 825G, 826C, 836H